[2024/11/1 10:05:41]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 10:05:41]→读了一次光幕内置全部参数
[2024/11/1 10:05:47]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 10:05:47]→读了一次光幕内置全部参数
[2024/11/1 11:35:18]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 11:35:19]→读了一次光幕内置全部参数
[2024/11/1 11:36:07]→WriteToMulitRegister:03 10 00 50 00 0A 14 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 70 F9 
[2024/11/1 12:25:55]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 12:25:55]→读了一次光幕内置全部参数
[2024/11/1 12:26:04]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 12:26:04]→读了一次光幕内置全部参数
[2024/11/1 16:00:16]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 16:00:16]→读了一次光幕内置全部参数
[2024/11/1 16:01:50]→WriteToMulitRegister:03 10 00 50 00 0A 14 FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF FF 65 76 
[2024/11/1 16:01:50]→屏蔽数据10->FFFF/FFFF/FFFF/FFFF/FFFF/FFFF/FFFF/FFFF/FFFF/FFFF
[2024/11/1 16:01:52]→ReadHoldingRegister03 03 00 50 00 0A C4 3E 
[2024/11/1 16:01:52]→读取光幕所有灯束的屏蔽状态
[2024/11/1 16:02:18]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 16:02:18]→读了一次光幕内置全部参数
[2024/11/1 16:02:25]→WriteToMulitRegister:03 10 00 50 00 0A 14 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 70 F9 
[2024/11/1 16:02:46]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 16:02:47]→读了一次光幕内置全部参数
[2024/11/1 17:07:32]→ReadHoldingRegister03 03 00 00 00 16 C5 E6 
[2024/11/1 17:07:32]→读了一次光幕内置全部参数
